Border strip D30 base body
On request
Technical Data
Properties
Article number | 0.0.675.37 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 119 g/m |
Delivery unit | 1 pce., length 3000 mm |
Material | PE-HD |
Description
Assembly Instructions
Variants
Sort by
Unità di consegna: Taglio | Lunghezza: 20 ... 3000 | |
Unità di consegna: Pezzo | Lunghezza: 3000 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360192
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
UNSPSC 7.0
30102315
eCl@ss 7.1
35030190
Customs tariff number
39169090
Border strip D30 base body
On request