Plain Bearing Sleeve
On request
Technical Data
Properties
Article number | 0.0.676.03 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = Yes |
Weight | m = 7 g |
Delivery unit | 1 pce. |
Material | POM, ESD |
Description
Variants
Sort by
Zubehörfunktion: Gleiten | Durchmesser: ø 40 mm | mit Verdrehsicherung: X | Innendurchmesser: 31 | Durchmesser: 40 | |
Zubehörfunktion: Gleiten | Durchmesser: ø 40 mm | mit Verdrehsicherung: ✓ | Innendurchmesser: 31 | Durchmesser: 40 | |
Zubehörfunktion: Führen | Durchmesser: ø 30 mm | mit Verdrehsicherung: ✓ | Innendurchmesser: 21 | Durchmesser: 30 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 11.0
23050191
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
Customs tariff number
39269097
Plain Bearing Sleeve
On request