item divider Motix
Screw Plug with Shoulder G1/2

Screw Plug with Shoulder G1/2

0.0.676.08

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Screw Plug with Shoulder G1/2, CuZn, nickel-plated
Flat gasket DIN 7603-A 21x26, Al

Properties

Article number 0.0.676.08
ESD ESD-safe = No
Weight m = 29 g
Delivery unit 1 set

Description

Screw Plug with Shoulder G1/2 can be used to reliably close and seal the compressed-air conduit.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 11.0
37150190
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181568