Installation Profile 160x80, Set
On request
Technical Data
Scope of Delivery
1 Installation Profile 8 160x80 K76, Al
1 Cover Profile 76K, Al
1 Installation Profile 160x80 Assembly Set
Properties
Article number | 0.0.676.13 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 14,453 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Długość: 1200 mm | |
Długość: 1500 mm | |
Długość: 1800 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 11.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042100
Installation Profile 160x80, Set
On request