item divider Motix
Table-Top Support Set 8 520x100

Table-Top Support Set 8 520x100

0.0.676.17

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Table-top support right, St, powder-coated, white aluminium similar to RAL 9006
1 Table-top support left, St, powder-coated, white aluminium similar to RAL 9006
Fastening elements

Properties

Article number 0.0.676.17
Line Work Bench System
Line line 8
ESD ESD-safe = No
Weight m = 4,408 kg
Delivery unit 1 set

Description

Table-Top Support Set 8 attaches a table top to table columns at the right and left-hand sides. Lines of holes – which Table-Top Support 8 has on both sides – can be used to fit supporting struts.
When used together, Profile 8 240x40 8N light and the corresponding fastening set form an absolutely torsion-resistant connection between two table columns. Rock solid!

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
UNSPSC 9.0
31162307
eCl@ss 11.0
23240190
UNSPSC 7.0
31162307
eCl@ss 7.1
23240190
Customs tariff number
83024900