item divider Motix
Protective Cover R28

Protective Cover R28


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.677.32
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 30 g
Delivery unit 1 set
Material TPE

Description

Completely safe on all sides! Protective Cover R28 for Fastener D30 ensures components won’t get scratched against the fasteners on a rack or transport trolley. When combined with Protective Cap D30-9, Protective Cap D30-9 R28-90° and Protective Profiles D30, this solution forms a comprehensive system that provides the perfect protection for sensitive goods.
Elastic Protective Cover R28 for Fastener D30 completely encloses Fastener D30. It can be used with Protective Cap D30-9 and Protective Profiles D30 to fully encase a frame, ensuring all-round protection.
Protective Cover R28 for Fastener D30 comprises two half shells that clip together and hold securely in place. This means you can retrofit the Protective Cover to intersection points without having to use any tools, and can remove it at any time without leaving a trace. In contrast to improvised scratch protection solutions cobbled together using foam and adhesive tape, no waste is created.

Variants

Sort by

Farbe:  grau grau ESD-sicher:  X
Farbe:  schwarz schwarz ESD-sicher: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39269097