Angle Fastener
On request
Technical Data
Scope of Delivery
Angle Fastener 8 Zn, die-cast zinc, RAL 9006, white aluminium
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
T-Slot Nut 8 St M8, bright zinc-plated
Properties
Article number | 0.0.677.56 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 180 g |
Delivery unit | 1 set |
Material | Die-cast zinc, white aluminium similar to RAL 9006 |
Description
Assembly Instructions
Variants
Sort by
Série: 8 | Dimension extérieure: 40x40 | Type de rainure: 8 mm | Filetage: M8 | Longueur du filetage: 18 | |
Série: 8 | Dimension extérieure: 80x40 | Type de rainure: 8 mm | Filetage: M8 | Longueur du filetage: 18 | |
Série: 8 | Dimension extérieure: 80x40 | Type de rainure: 8 mm | Filetage: M8 | Longueur du filetage: 18 | |
Série: 6 | Dimension extérieure: 30x30 | Type de rainure: 6 mm | Filetage: M6 | Longueur du filetage: 14 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 11.0
23360290
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900