Technical Data
Properties
Article number | 0.0.677.62 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 44 g |
Delivery unit | 1 pce. |
Material | St, stainless |
Description
Variants
Sort by
Line: LPS | Roller Conveyor: St D30 | Edge length X: 126.6 | Edge length Y: 19 | Height/depth Z: - | |
Line: LPS | Roller Conveyor: St D30 | Edge length X: 126.6 | Edge length Y: 10 | Height/depth Z: - | |
Line: LPS | Roller Conveyor: Al 6 40x40 E | Edge length X: 106.5 | Edge length Y: 10 | Height/depth Z: - | |
Line: LPS | Roller Conveyor: Al 6 40x40 E | Edge length X: 99 | Edge length Y: 19 | Height/depth Z: - | |
Line: LPS | Roller Conveyor: St 60x24 | Edge length X: 46 | Edge length Y: 13.6 | Height/depth Z: 132.1 | |
Line: 8 | Roller Conveyor: Al 8 40x40 | Edge length X: 132.6 | Edge length Y: 15 | Height/depth Z: - |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098