Technical Data
Properties
Article number | 0.0.677.91 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 3 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Diamètre intérieur: 28,6 | Longueur: 37 mm | |
Diamètre intérieur: 28,6 | Longueur: 25 mm | |
Diamètre intérieur: 28 | Longueur: 37 mm | |
Diamètre intérieur: 28 | Longueur: 25 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
39269097