item divider Motix
Handle Pi

Handle Pi


Show all 6 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Handgriff, PA-GF, schwarz
2 Abdeckkappen, PA-GF, rot
2 Abdeckkappen, PA-GF, dunkelgrau

Properties

Article number 0.0.679.10
Property black
ESD ESD-safe = No
Weight m = 40 g
Delivery unit 1 set
Material PA-GF
Max. load-carrying capacity F = ≤ 600 N

Description

A handle grip with two fixing points is ideal for opening and closing doors. It can be held with the entire hand and can be utilised at various reaching heights.
As with all the grips in the item operating elements Pi range, the Handles are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.

Assembly Instructions

Handles Pi are extremely versatile, can be fixed in place from the front or rear (concealed) and are particularly suitable for sliding and swing doors.

Variants

Sort by

Baureihe:  5 Grifflänge:  80 mm Gewinde:  M5 Farbe:  grau grau Maß X:  80
Baureihe:  5 Grifflänge:  80 mm Gewinde:  M5 Farbe:  schwarz schwarz Maß X:  80
Baureihe:  6 Grifflänge:  120 mm Gewinde:  M6 Farbe:  grau grau Maß X:  120
Baureihe:  6 Grifflänge:  120 mm Gewinde:  M6 Farbe:  schwarz schwarz Maß X:  120
Baureihe:  8 Grifflänge:  160 mm Gewinde:  M8 Farbe:  grau grau Maß X:  160
Baureihe:  8 Grifflänge:  160 mm Gewinde:  M8 Farbe:  schwarz schwarz Maß X:  160

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097