Technical Data
Scope of Delivery
Griff, PA-GF, schwarz mit Gewindeeinsatz, St, verzinkt
Abdeckkappe, PA-GF, rot
Abdeckkappe, PA-GF, dunkelgrau
Properties
Article number | 0.0.679.22 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 13 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Nut | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Nut | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Nut | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Nut | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Nut | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Nut | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110708
eCl@ss 4.0
23110708
eCl@ss 4.1
23110708
eCl@ss 5.0
23110708
eCl@ss 5.1
23110708
UNSPSC 7.0
31161729
UNSPSC 9.0
31161729
eCl@ss 6.0.1
23110708
eCl@ss 7.1
23110708
eCl@ss 11.0
23110710
Customs tariff number
83024900