item divider Motix
Rack 8 End Section

Rack 8 End Section


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Rack End Sections, POM-GF
2 dowel screws M5x22, St

Properties

Article number 0.0.679.46
Property black
ESD ESD-safe = No
Weight m = 22 g
Delivery unit 1 set
Material POM

Description

Mit dem Zahnstange 8 Segment 80 K konstruieren Sie Lineareinheiten mit Zahnstangenantrieb in beliebiger Länge. Die Elemente aus hochfestem Kunststoff werden einfach hintereinander in eine Nut 8 gesteckt und verhaken sich ineinander. Dabei wird das Ende des ersten Elements durch das zweite Element in der Nut verklemmt. Zusätzlich stellt das verschraubte Zahnstange 8 Endstück K sicher, dass die Zahlstange nicht verrutscht. So erfolgt die Montage der stabilen Zahnstange einfach und ohne großen Kraftaufwand.

Assembly Instructions

Variants

Sort by

Line:  8 Material:  Steel (bright zinc-plated)
Line:  - Material:  Plastic (POM)

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179101
eCl@ss 11.0
23301091
eCl@ss 7.1
23179101
eCl@ss 4.0
23170701
eCl@ss 4.1
23170701
eCl@ss 5.0
23179101
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
UNSPSC 9.0
26111506
UNSPSC 7.0
26111506
Customs tariff number
83024900