item divider Motix
Tri-lobe hand knob Pi

Tri-lobe hand knob Pi


Show all 44 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Griff, PA-GF, grau mit Schraube, St, verzinkt
Abdeckkappe, PA-GF, rot
Abdeckkappe, PA-GF, dunkelgrau

Properties

Article number 0.0.680.22
Property grey
ESD ESD-safe = No
Weight m = 23 g
Delivery unit 1 set

Description

A stable hold at every angle: A tri-lobe hand knob is always easy to operate, while its indentations make it the perfect fit for hands to easily obtain a powerful grip. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Tri-Lobe Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.

Variants

Sort by

Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Nut Colour:  Grey Grey Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Nut Colour:  Black Black Thread:  M5 Diameter:  34 Height/depth Z:  18
Design:  Nut Colour:  Grey Grey Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Nut Colour:  Black Black Thread:  M6 Diameter:  44 Height/depth Z:  22
Design:  Nut Colour:  Grey Grey Thread:  M8 Diameter:  54 Height/depth Z:  26
Design:  Nut Colour:  Black Black Thread:  M8 Diameter:  54 Height/depth Z:  26

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110601
eCl@ss 4.0
23110601
eCl@ss 4.1
23110601
eCl@ss 5.0
23110601
eCl@ss 5.1
23110601
UNSPSC 7.0
31161516
UNSPSC 9.0
31161516
eCl@ss 6.0.1
23110601
eCl@ss 7.1
23110601
eCl@ss 11.0
23110601
Customs tariff number
83024900