item divider Motix
Wing hand knob Pi

Wing hand knob Pi


Show all 44 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Griff, PA-GF, schwarz mit Schraube, St, verzinkt
Abdeckkappe, PA-GF, rot
Abdeckkappe, PA-GF, dunkelgrau

Properties

Article number 0.0.680.71
Property black
ESD ESD-safe = No
Weight m = 31 g
Delivery unit 1 set

Description

When you want to get a lot of power behind a turning or fixing action, a Wing Hand Knob supports excellent torque transfer in a small space. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Wing Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.

Variants

Sort by

Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Black Black Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Screw Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Nut Colour:  Grey Grey Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Nut Colour:  Black Black Thread:  M5 Diameter:  16 Height/depth Z:  18
Design:  Nut Colour:  Grey Grey Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Nut Colour:  Black Black Thread:  M6 Diameter:  20 Height/depth Z:  22
Design:  Nut Colour:  Grey Grey Thread:  M8 Diameter:  24 Height/depth Z:  26
Design:  Nut Colour:  Black Black Thread:  M8 Diameter:  24 Height/depth Z:  26

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110601
eCl@ss 4.0
23110601
eCl@ss 4.1
23110601
eCl@ss 5.0
23110601
eCl@ss 5.1
23110601
UNSPSC 7.0
31161516
UNSPSC 9.0
31161516
eCl@ss 6.0.1
23110601
eCl@ss 7.1
23110601
eCl@ss 11.0
23110601
Customs tariff number
83024900