Hexagon Socket Head Cap Screw with thread/T-Slot Nut
On request
Technical Data
Scope of Delivery
Hexagon Socket Head Cap Screw DIN 912-M5x10, St, bright zinc-plated
T-Slot Nut 5 St M5, St, bright zinc-plated
Properties
Article number | 0.0.680.89 |
---|---|
Line | line 5 |
ESD | ESD-safe = Yes |
Weight | m = 5 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Série: 5 | Type de rainure: 5 mm | Filetage: M5 | Plage d’épaisseur des panneaux: 4-6 mm | Écart: 1.8 | |
Série: 6 | Type de rainure: 6 mm | Filetage: M6 | Plage d’épaisseur des panneaux: 3-5 mm | Écart: 3 | |
Série: 8 | Type de rainure: 8 mm | Filetage: M8 | Plage d’épaisseur des panneaux: 4-6 mm | Écart: 4.5 | |
Série: 8 | Type de rainure: 8 mm | Filetage: M8 | Plage d’épaisseur des panneaux: 6-8 mm | Écart: 4.5 | |
Série: 8 | Type de rainure: 8 mm | Filetage: M6 | Plage d’épaisseur des panneaux: 0 mm | Écart: 4.5 | |
Série: 8 | Type de rainure: 8 mm | Filetage: M6 | Plage d’épaisseur des panneaux: 0 mm | Écart: 4.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
UNSPSC 9.0
31162307
eCl@ss 11.0
23360290
UNSPSC 7.0
31162307
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098
Hexagon Socket Head Cap Screw with thread/T-Slot Nut
On request