Tool Balancer, Synthetic Fibre Cable
On request
Technical Data
Scope of Delivery
Casing, die-cast Al
Synthetic fibre cable ⌀ 2 mm
Securing loop: Sheathed steel cable ⌀ 2 mm, St, stainless
Cable clamp, St, bright zinc-plated
Spring Hook, St, stainless
Wrench 30 A/F, St, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.681.00 |
---|---|
Line | Line D30 |
ESD | ESD-safe = No |
Weight | m = 3,23 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Fuerza de muelle: 1 - 2 kg | |
Fuerza de muelle: 2 - 3 kg | |
Fuerza de muelle: 10 - 14 kg |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
84251900