item divider Motix
Roller set 8 D30

Roller set 8 D30


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Partially preassembled
Roller D30/D6-16, thermoplastic, ESD
2 Spacer Bushings D17/D6-12, St, bright zinc-plated
Hexagon Socket Head Cap Screw similar to DIN 912 M6x50, St, bright zinc-plated
T-Slot Nut V 8 St M6, St, bright zinc-plated

Properties

Article number 0.0.681.51
Line Line D30
ESD ESD-safe = Yes
Weight m = 79 g
Delivery unit 1 set

Description

Precise movement under all conditions: Roller D30/D6-16 ESD and Roller D30/D6-16 T1 ESD ensure smooth running on carriages and other moving components. They use the profile frame as guidance, meaning there is no need for additional profiles.
Roller D30/D6-16 ESD has a concave running surface with a contour that perfectly matches that of (Profile) Tubes D30. For best results, Roller D30/D6-16 ESD should be installed together with Roller D30/D6-16 T1 ESD. Using this combination of Rollers prevents jamming as a result of static overdetermination. This means Karakuri/LCA applications can also be built for lightweight containers.
The Rollers are available preassembled with Spacer Bushings and a T-Slot Nut 8 as Roller Set 8 D30-30 ESD and Roller Set 8 D30-30 T1 ESD. This means they can be rapidly attached to a Profile Tube 8 D30 or any Line 8 groove, thereby making it even easier to construct lifts, roller trolleys and slides.
The Rollers and Spacer Bushing D17/D6-12 are also available separately for custom applications. The Spacer Bushings create the necessary gap between the profile and slide. They are fastened using M6 screws in an item Multiblock D30, for example.
F = 50 N

Variants

Sort by

Tread:  concave Distance:  22 Including fixings: 
Tread:  flat Distance:  22 Including fixings: 
Tread:  concave Distance:  12 Including fixings:  X
Tread:  flat Distance:  12 Including fixings:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
Customs tariff number
83022000