item divider Motix
Slide Strip 48x2

Slide Strip 48x2


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.681.52
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 111 g/m
Delivery unit 1 pce., length 3000 mm
Material PE-HD

Description

Protects without slowing down! Slide Strip 48x2 ensures that small load carriers and other goods being moved on item roller conveyors are neither slowed down nor damaged when they come into contact with the guide rails.

Assembly Instructions

Slide strips can be used with aluminium item guide rails. They are available in smooth and profiled versions and are simply clipped on at the side.

Variants

Sort by

Material:  PE-HD Farbe:  grau grau ESD-sicher:  X
Material:  PE-HD-ESD Farbe:  schwarz schwarz ESD-sicher: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39161000