item divider Motix
Table tops

Table tops


Show all 27 variants
300 2.770
300 2.040
On request
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

High impact resistance
All edges covered with edge strip (ABS)

Properties

Article number 0.0.681.79
Line Work Bench System
Property grey, similar to RAL 7035
ESD ESD-safe = No
Weight, spec. Surface m = 19,5 kg/m2
Delivery unit cut-off max. 2770x2040 mm
Material Plastic-coated HPL

Description

Customer-specific table tops are available in three different materials – plastic coated, HPL and HPL/ESD. Besides the six standard formats, you can now also have a custom table top sized between 300x300 and 2770x2040 mm delivered to you. This provides the perfect opportunity to design bespoke bench solutions.
The edges of the robust, professional-standard table tops are cleanly finished and covered with ABS edge strip to ensure dependable and durable quality.
Table Top 25, plastic coated: This 25 mm thick table top is ideal for use in applications that do not involve significant mechanical loads.
Table Top 30, high pressure laminate: This 30 mm thick table top has a robust high-pressure laminate (HPL) coating that has been developed
for industrial applications.
Table Top 30, high pressure laminate, ESD: This 30 mm thick table top is electrostatically volume-conductive for industrial applications that
require ESD protection. The HPL coating can also withstand higher mechanical loads.

Variants

Sort by

Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Individuell Tischplattenlänge:  Individuell Länge:  300 ... 2770
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  Spanpl. kunststoffbesch. Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Individuell Tischplattenlänge:  Individuell Länge:  300 ... 2770
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Individuell Tischplattenlänge:  Individuell Länge:  300 ... 2770
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  HPL-beschichtet Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau) Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1200 mm Länge:  1200
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1500 mm Länge:  1500
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800
Material:  Buche Multiplex Farbe:  Multiplex Multiplex Tischplatte (Abmessungen):  Vorzugsgröße Tischplattenlänge:  1800 mm Länge:  1800

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100213
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
44101130