item divider Motix
Double Pivot Bearing Unit D30-28.5 M8

Double Pivot Bearing Unit D30-28.5 M8

0.0.681.92

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Preassembled
Bearing shaft, St, bright zinc-plated
Bearing sleeve, Al, untreated
2 deep groove ball bearings, St, bright zinc-plated
Dome-head screw M8x35, St, bright zinc-plated
O-ring DIN ISO 3601 7x2, NBR

Properties

Article number 0.0.681.92
Line Line D30
ESD ESD-safe = Yes
Weight m = 97 g
Delivery unit 1 pce.

Description

Use the relevant M8 Threaded Insert to create a fixing with the end-face of a D30 profile.
Double Pivot Bearing Unit D30-28.5 M8 can be fitted to just one end of a profile, via the end face. The required profile length L2 is determined by the combination of Threaded Insert and profile. In addition to the maximum load-carrying capacity of the Double Pivot Bearing Unit, it is important to also take into account the load limits of the adjacent components.
Fx = 200 N
Fz = 750 N
My = 15 Nm
Mz = 15 Nm

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050890
eCl@ss 4.1
23050301
eCl@ss 5.1
23050801
UNSPSC 7.0
31171502
eCl@ss 7.1
23050890
eCl@ss 11.0
23050890
eCl@ss 4.0
23050301
eCl@ss 5.0
23050801
UNSPSC 9.0
31171502
eCl@ss 6.0.1
23050890
Customs tariff number
84832000