Technical Data
Scope of Delivery
Preassembled
2 parallel fastener halves D30-60, die-cast Al, natural
Hexagon Socket Head Cap Screw similar to DIN 912 M6x21, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
Article number | 0.0.682.21 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 76 g |
Delivery unit | 1 pce. |
Torque | M = 10 Nm |
Description
Variants
Sort by
Odstęp profilu: 18,5 mm | Dźwignia zaciskowa: X | Zabezpieczenie ESD: ✓ | |
Odstęp profilu: 30 mm | Dźwignia zaciskowa: X | Zabezpieczenie ESD: ✓ | |
Odstęp profilu: 30 mm | Dźwignia zaciskowa: ✓ | Zabezpieczenie ESD: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900