Bowden cable cover
50 20.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.682.55 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 64 g/m |
Delivery unit | cut-off max. 20 m |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 50 ... 20000 | |
Delivery unit: Roll | Length: 20000 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170692
eCl@ss 8.0
23179106
UNSPSC 7.0
31151505
UNSPSC 9.0
31151505
eCl@ss 5.1
23179106
eCl@ss 6.0.1
23179106
eCl@ss 7.1
23179106
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
Customs tariff number
73262000