item divider Motix
Tool Balancer, Synthetic Fibre Cable

Tool Balancer, Synthetic Fibre Cable


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Casing, die-cast Al
Synthetic fibre cable ⌀ 2 mm
Securing loop: Sheathed steel cable ⌀ 2 mm, St, stainless
Cable clamp, St, bright zinc-plated
Spring Hook, St, stainless
Notes on Use and Installation

Properties

Article number 0.0.682.88
Line Line D30
ESD ESD-safe = No
Weight m = 694 g
Delivery unit 1 pce.

Description

They can do it all! Tool Balancers with a synthetic fibre cable are tear-resistant and, unlike steel cables, can be easily guided over small pulleys. This makes them perfect for Karakuri/LCA applications.
Tool Balancers automatically pull moving components back to their starting position. The adjustable retraction force of the item Tool Balancers enables precision setting.
Tool Balancers with a synthetic fibre cable come in three designs with a retraction weight of 1 to 2 kg, 2 to 3 kg or 10 to 14 kg.
Maximum pullout-/swinging angle 15°

Variants

Sort by

Federkraft:  1 - 2 kg
Federkraft:  2 - 3 kg
Federkraft:  10 - 14 kg

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
84251900