item divider Motix
Tool Holder

Tool Holder


Show all 15 variants

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.683.26
Line Work Bench System
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 18 g
Delivery unit 1 pce.
Material PA-GB

Description

Tool Grip 8
The item Tool Grip 8 holds screwdrivers and similar tools securely in place. Thanks to its conical interior and the opening at the front, tools can be removed with ease and stowed securely.

Variants

Sort by

Design:  Multipurpose holder Holder for::  Universal Colour:  Grey Grey Diameter:  30 ESD-safe:  X
Design:  Multipurpose holder Holder for::  Universal Colour:  Black Black Diameter:  30 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Grey Grey Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Black Black Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Grey Grey Diameter:  20 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Black Black Diameter:  20 ESD-safe:  X
Design:  Cordless driver Holder for::  Cordless driver Colour:  Grey Grey Diameter:  44 ESD-safe:  X
Design:  Cordless driver Holder for::  Cordless driver Colour:  Black Black Diameter:  44 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Tool Holder Holder for::  Universal Colour:  Black Black Diameter:  120 ESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21101890
eCl@ss 11.0
21101890
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097