item divider Motix
Bit Holder 8

Bit Holder 8


Show all 2 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.683.28
Line Work Bench System
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 13 g
Delivery unit 1 pce.
Material PA-GB

Description

Bit Holder 8
Say goodbye to fiddly bit sets! The plastic Bit Holder accommodates four standard bits, holding them securely and in clear view. The angled arrangement makes it easier to lay your hands on the bits you use most often.

Variants

Sort by

Colour:  Grey Grey
Colour:  Black Black

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21101890
eCl@ss 11.0
21101890
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097