item divider Motix
Hook 8

Hook 8


Show all 20 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 Washer ISO 7092-6, St, bright zinc-plated
1 Automatic T-Slot Nut V 8 St M6, stainless

Properties

Article number 0.0.683.53
Line Work Bench System
Line line 8
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 39 g
Delivery unit 1 set

Description

The practical Single Hooks 8 are ideal for hanging up tools with corresponding eyes and items of clothing. Made from stainless steel wire, the prong has an angled end to stop tools slipping off. Single Hook 8 is available in lengths of 40 and 80 mm.

Variants

Sort by

Haken- / Haltersystem:  Haken 40x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken 40x20 Farbe:  grau grau
Haken- / Haltersystem:  Haken 40x40 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken R30 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken R40 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Einzelhaken 40x20 Farbe:  grau grau
Haken- / Haltersystem:  Haken 40x40 Farbe:  grau grau
Haken- / Haltersystem:  Einzelhaken 40x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Einzelhaken 80x20 Farbe:  grau grau
Haken- / Haltersystem:  Einzelhaken 80x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Doppelhaken 80x20 Farbe:  grau grau
Haken- / Haltersystem:  Doppelhaken 80x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken 80x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken 80x20 Farbe:  grau grau
Haken- / Haltersystem:  Haken 80x40 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Haken 80x40 Farbe:  grau grau
Haken- / Haltersystem:  Tuchklemme Farbe:  schwarz schwarz
Haken- / Haltersystem:  Tuchklemme Farbe:  grau grau
Haken- / Haltersystem:  Doppelhaken 40x20 Farbe:  schwarz schwarz
Haken- / Haltersystem:  Doppelhaken 40x20 Farbe:  grau grau

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
83025000