item divider Motix
Label Profile 8

Label Profile 8


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.683.63
Line line 8
Property grey/transparent
ESD ESD-safe = No
Weight, spec. Length m = 194 g/m
Delivery unit 1 pce., length 2000 mm
Material PVC

Description

Label Profile 8 32 E
Thanks to this space-saving holder for labels, every tool can be put back exactly where it belongs in no time. The holder is secured in the groove without needing any tools and can be cut to size using the item Multi-Purpose Pliers. A Word template can be downloaded from the holder’s product description page in the item Online Shop and used to create illustrated labels.

Variants

Sort by

Line:  8 Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Grey Grey Material:  Plastic (PVC)
Line:  8 Delivery unit:  Piece Length:  2000 Colour:  Grey Grey Material:  Plastic (PVC)
Line:  Work Bench System Delivery unit:  Piece Length:  160 Colour:  Grey Grey Material:  Plastic (PVC)
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Colour:  Aluminium, natural Aluminium, natural Material:  Al, anodized
Line:  8 Delivery unit:  Piece Length:  3000 Colour:  Aluminium, natural Aluminium, natural Material:  Al, anodized
Line:  8 Delivery unit:  Cut-off Length:  20 ... 2000 Colour:  Grey Grey Material:  Plastic (PVC)
Line:  8 Delivery unit:  Piece Length:  2000 Colour:  Grey Grey Material:  Plastic (PVC)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21109104
eCl@ss 5.1
21109104
UNSPSC 9.0
31111510
eCl@ss 7.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 11.0
21102290
UNSPSC 7.0
31111510
eCl@ss 4.1
21100201
eCl@ss 4.0
21100201
eCl@ss 5.0
21100201
Customs tariff number
39162000