Transverse Fastener D30
On request
Technical Data
Scope of Delivery
Preassembled
2 ball joint fastener halves, ball head, die-cast Al, natural
2 ball joint transverse fastener halves, ball socket, die-cast Al, natural
2 Hexagon Socket Head Cap Screws similar to DIN 912 M6x29.4, St, bright zinc-plated
2 Hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
Properties
Article number | 0.0.683.69 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 213 g |
Delivery unit | 1 pce. |
Torque | M = 10 Nm |
Description
Variants
Sort by
Verbindungsart: Kreuzend | Winkellage: 90° | Profilabstand: 18.5 mm | Durchmesser: ø 40 mm | Drehbar: X | |
Verbindungsart: Winkellage | Winkellage: -90°...90° / 0°...360° | Profilabstand: 90 mm | Durchmesser: ø 40 mm | Drehbar: ✓ | |
Verbindungsart: Kreuzend | Winkellage: 90° | Profilabstand: 30 mm | Durchmesser: ø 40 mm | Drehbar: X | |
Verbindungsart: Winkellage | Winkellage: 0°...360° | Profilabstand: 40 mm | Durchmesser: ø 30 mm | Drehbar: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900
Transverse Fastener D30
On request