item divider Motix
Tool Holder

Tool Holder


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 Washer ISO 7092-6, St, bright zinc-plated
1 Automatic T-Slot Nut V 8 St M6, stainless

Properties

Article number 0.0.683.94
Line Work Bench System
Line line 8
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 55 g
Delivery unit 1 set

Description

Held firm: item Pliers Holder 8 can hold a whole range of pliers and similar tools to keep them neatly stored and in easy reach.

Variants

Sort by

14/15 variants match "{{formattedLockedParameters}}"
Design:  Multipurpose holder Holder for::  Universal Colour:  Grey Grey Diameter:  30 ESD-safe:  X
Design:  Multipurpose holder Holder for::  Universal Colour:  Black Black Diameter:  30 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Grey Grey Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Black Black Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Grey Grey Diameter:  20 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Black Black Diameter:  20 ESD-safe:  X
Design:  Cordless driver Holder for::  Cordless driver Colour:  Grey Grey Diameter:  44 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Tool Holder Holder for::  Universal Colour:  Black Black Diameter:  120 ESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100292
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
73269098