Technical Data
Scope of Delivery
Sheet material, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
Properties
Article number | 0.0.683.96 |
---|---|
Line | line 8 |
ESD | ESD-safe = Yes |
Weight | m = 329 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Dimension X: 80 mm | Edge length X: 80 | |
Dimension X: 120 mm | Edge length X: 120 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 4.0
36123304
eCl@ss 5.0
36129290
UNSPSC 7.0
31341705
UNSPSC 9.0
30102504
eCl@ss 6.0.1
36129290
eCl@ss 7.1
36129290
eCl@ss 4.1
36123304
eCl@ss 5.1
36129290
eCl@ss 11.0
36129090
Customs tariff number
73269098