Closed panels
50 2.260
50 1.560
On request
* Mandatory information
Technical Data
Scope of Delivery
Thickness tolerance ± 5 %
Properties
Article number | 0.0.684.26 |
---|---|
Property | grey similar to RAL 7046 |
ESD | ESD-safe = No |
Weight, spec. Surface | m = 3 kg/m2 |
Delivery unit | cut-off max. 2260x1560 mm |
Material | PP |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 7030 (Stone grey) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 7030 (Stone grey) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 1003 (Signal yellow) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 1003 (Signal yellow) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 5014 (Pigeon blue) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 5014 (Pigeon blue) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 6011 (Reseda green) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 6011 (Reseda green) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 3000 (Flame red) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 3000 (Flame red) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 9017 (Traffic black) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 9017 (Traffic black) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 9016 (Traffic white) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 9016 (Traffic white) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: Anthracite | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: Anthracite | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 2040 | Material: Solid plastic | Colour: RAL 9003 (Signal white) | |
Delivery unit: Piece | Length: 2800 | Width: 2070 | Material: Solid plastic | Colour: RAL 9003 (Signal white) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 7030 (Stone grey) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 7030 (Stone grey) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 1003 (Signal yellow) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 1003 (Signal yellow) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 5014 (Pigeon blue) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 5014 (Pigeon blue) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 6011 (Reseda green) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 6011 (Reseda green) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 3000 (Flame red) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 3000 (Flame red) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 9017 (Traffic black) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 9017 (Traffic black) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: RAL 9016 (Traffic white) | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: RAL 9016 (Traffic white) | |
Delivery unit: Cut-off | Length: 50 ... 2770 | Width: 50 ... 1820 | Material: Solid plastic | Colour: Anthracite | |
Delivery unit: Piece | Length: 2800 | Width: 1850 | Material: Solid plastic | Colour: Anthracite | |
Delivery unit: Cut-off | Length: 50 ... 2410 | Width: 50 ... 1190 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Piece | Length: 2440 | Width: 1220 | Material: Solid plastic | Colour: RAL 7035 (Light grey) | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass XT | Colour: smoke coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass XT | Colour: smoke coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: glass coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: glass coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: opal coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: opal coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: smoke coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: smoke coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2000 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Acrylic glass GS | Colour: smoke coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2030 | Material: Acrylic glass GS | Colour: smoke coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: PET-G | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: PET-G | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1970 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3000 | Width: 2000 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: smoke coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: smoke coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: clear | |
Delivery unit: Cut-off | Length: 50 ... 3020 | Width: 50 ... 2020 | Material: Polycarbonate | Colour: smoke coloured tinted | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polycarbonate | Colour: smoke coloured tinted | |
Delivery unit: Cut-off | Length: 50 ... 1970 | Width: 50 ... 970 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Piece | Length: 2000 | Width: 1000 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Cut-off | Length: 50 ... 1970 | Width: 50 ... 970 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2000 | Width: 1000 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 1970 | Width: 50 ... 970 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2000 | Width: 1000 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9004 (Signal black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 1983 | Width: 50 ... 973 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Piece | Length: 2013 | Width: 1003 | Material: Polyethylene | Colour: RAL 9005 (Jet black) | |
Delivery unit: Cut-off | Length: 50 ... 2920 | Width: 50 ... 1470 | Material: Al-PE composite | Colour: Aluminium, natural | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: Al-PE composite | Colour: Aluminium, natural | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour: Untreated | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour: Untreated | |
Delivery unit: Cut-off | Length: 50 ... 2970 | Width: 50 ... 1470 | Material: AlMg1 | Colour: Aluminium, natural | |
Delivery unit: Piece | Length: 3000 | Width: 1500 | Material: AlMg1 | Colour: Aluminium, natural | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: Grey | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: Grey | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: White | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: White | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: Grey | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: Grey | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: White | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: White | |
Delivery unit: Cut-off | Length: 50 ... 3010 | Width: 50 ... 2010 | Material: Polypropylene | Colour: RAL 7042 (traffic grey) | |
Delivery unit: Piece | Length: 3050 | Width: 2050 | Material: Polypropylene | Colour: RAL 7042 (traffic grey) | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: RAL 7046 (Telegrey) | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: RAL 7046 (Telegrey) | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: Black | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: Black | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: RAL 7046 (Telegrey) | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: RAL 7046 (Telegrey) | |
Delivery unit: Cut-off | Length: 50 ... 2260 | Width: 50 ... 1560 | Material: Polypropylene | Colour: Black | |
Delivery unit: Piece | Length: 2300 | Width: 1600 | Material: Polypropylene | Colour: Black |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
Customs tariff number
39259080
Closed panels
50 2.260
50 1.560
On request
* Mandatory information