item divider Motix
Semi-Open Fronted Box Holder 8

Semi-Open Fronted Box Holder 8


Show all 2 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.684.39
Line Work Bench System
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 11 g
Delivery unit 1 pce.
Material PA-GB

Description

Semi-Open Fronted Box Holder 8
This two-sided holder for semi-open fronted boxes features two different mounting lips. Turning the holder 180° makes it compatible with boxes from different suppliers. Used in pairs, the holders can be spaced freely along the groove to accommodate boxes in different widths and can carry loads up to 5 kg.

Variants

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21101890
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 11.0
21101890
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097