Technical Data
Scope of Delivery
Clamp Lever, die-cast zinc, white aluminium with threaded insert, St, bright zinc-plated
Compression spring, St
Cap, PA-GF, red
Properties
Article number | 0.0.684.59 |
---|---|
Property | white aluminium, similar to RAL 9006 |
ESD | ESD-safe = No |
Weight | m = 40 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 25 | |
Design: Nut | Handle length: 50 mm | Thread: M4 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 25 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 30 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M5 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M6 | Thread length: 9 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M6 | Thread length: 11 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M8 | Thread length: 11 | |
Design: Nut | Handle length: 60 mm | Thread: M10 | Thread length: 10 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23010501
eCl@ss 4.1
23010501
eCl@ss 5.0
23010501
eCl@ss 5.1
23010501
UNSPSC 7.0
27112103
UNSPSC 9.0
27112103
eCl@ss 6.0.1
23010501
eCl@ss 7.1
23010501
eCl@ss 8.0
23010501
eCl@ss 11.0
23010501
Customs tariff number
84879090