item divider Motix
Clamp Lever

Clamp Lever


Show all 26 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.684.63
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 40 g
Delivery unit 1 pce.

Description

Fast fixing and rapid release! Clamp Lever Pi helps you fix accessories and machine parts firmly in place and then release them in next to no time. This makes Slide Guides and Angle Locking Brackets even more user-friendly – and, thanks to the simple release mechanism for separating grip and insert, that applies to tight spaces, too.
The slender lever with its ergonomic, easy-to-grip shape and contrasting coloured cap marks the Clamp Lever out as a member of the design award-winning operating elements Pi range from item.

Variants

Sort by

Design:  Screw Handle length:  50 mm Thread:  M4 Thread length:  16
Design:  Screw Handle length:  50 mm Thread:  M4 Thread length:  20
Design:  Screw Handle length:  50 mm Thread:  M4 Thread length:  25
Design:  Nut Handle length:  50 mm Thread:  M4 Thread length:  9
Design:  Screw Handle length:  50 mm Thread:  M5 Thread length:  16
Design:  Screw Handle length:  50 mm Thread:  M5 Thread length:  20
Design:  Screw Handle length:  50 mm Thread:  M5 Thread length:  25
Design:  Screw Handle length:  50 mm Thread:  M5 Thread length:  30
Design:  Screw Handle length:  50 mm Thread:  M5 Thread length:  40
Design:  Nut Handle length:  50 mm Thread:  M5 Thread length:  9
Design:  Screw Handle length:  50 mm Thread:  M6 Thread length:  32
Design:  Screw Handle length:  50 mm Thread:  M6 Thread length:  40
Design:  Nut Handle length:  50 mm Thread:  M6 Thread length:  9
Design:  Screw Handle length:  60 mm Thread:  M6 Thread length:  16
Design:  Screw Handle length:  60 mm Thread:  M6 Thread length:  20
Design:  Screw Handle length:  60 mm Thread:  M6 Thread length:  25
Design:  Screw Handle length:  60 mm Thread:  M6 Thread length:  32
Design:  Screw Handle length:  60 mm Thread:  M6 Thread length:  40
Design:  Nut Handle length:  60 mm Thread:  M6 Thread length:  11
Design:  Screw Handle length:  60 mm Thread:  M8 Thread length:  16
Design:  Screw Handle length:  60 mm Thread:  M8 Thread length:  20
Design:  Screw Handle length:  60 mm Thread:  M8 Thread length:  25
Design:  Screw Handle length:  60 mm Thread:  M8 Thread length:  32
Design:  Screw Handle length:  60 mm Thread:  M8 Thread length:  40
Design:  Nut Handle length:  60 mm Thread:  M8 Thread length:  11
Design:  Nut Handle length:  60 mm Thread:  M10 Thread length:  10

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23010501
eCl@ss 4.1
23010501
eCl@ss 5.0
23010501
eCl@ss 5.1
23010501
UNSPSC 7.0
27112103
UNSPSC 9.0
27112103
eCl@ss 6.0.1
23010501
eCl@ss 7.1
23010501
eCl@ss 8.0
23010501
eCl@ss 11.0
23010501
Customs tariff number
84879090