item divider Motix
Spacer Bushing D17

Spacer Bushing D17

5 15
6 8

Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.685.65
Line Line D30
ESD ESD-safe = Yes
Weight m = 20 g
Delivery unit 1 pce.
Material St, bright zinc-plated

Description

item offers Spacer Bushing D17/D6-5 and Spacer Bushing D17/D8-15 for evening out the heights of different components. The Spacer Bushings are designed to ensure there is a big enough gap between the profiles and Karakuri/LCA components in a construction, so that cables run with perfect precision. Several Bushings can be installed one on top of the other when larger gaps need to be created.

Variants

Sort by

Clear width (Fastening Bracket):  12 Inside diameter:  6
Clear width (Fastening Bracket):  5 Inside diameter:  6
Clear width (Fastening Bracket):  15 Inside diameter:  8

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23100601
eCl@ss 11.0
23100601
eCl@ss 4.0
23100601
eCl@ss 4.1
23100601
eCl@ss 5.0
23100601
eCl@ss 5.1
23100601
UNSPSC 7.0
31163301
UNSPSC 9.0
31163216
eCl@ss 6.0.1
23100601
eCl@ss 7.1
23100601
Customs tariff number
73181692