Latch
3 4
On request
* Mandatory information
Technical Data
Scope of Delivery
Casing, PA-GF, grey
4 T-Slot Nuts V 8 St M4, bright zinc-plated
2 clamping elements, St, bright zinc-plated
4 Button-Head Screws ISO 7380-M4x16, St, bright zinc-plated
4 washers ISO 7089 - 4 - 200 HV, bright zinc-plated
Properties
Article number | 0.0.686.11 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 108 g |
Delivery unit | 1 set |
cleanroom suitability | Yes |
Description
Variants
Sort by
Baureihe: 6 | Rasterung: 30x30 mm | Nuttyp: 6 mm | |
Baureihe: 8 | Rasterung: 40x40 mm | Nuttyp: 8 mm | |
Baureihe: 8 | Rasterung: 32x18 mm | Nuttyp: - |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23190190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
UNSPSC 7.0
46171503
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
39269097
Latch
3 4
On request
* Mandatory information