item divider Motix
Parallel Clamp D30-80

Parallel Clamp D30-80

0.0.686.65

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 parallel clamp halves D30-80, die-cast Al, natural
2 washers, St, bright zinc-plated
2 Hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x30, St, bright zinc-plated

Properties

Article number 0.0.686.65
Line Line D30
ESD ESD-safe = No
Weight m = 193 g
Delivery unit 1 set

Description

Parallel Clamp D30-80 connects (Profile) Tubes D30 to produce a distance of 80 mm between their centre lines. One of the openings on the clamp has an anti-torsion feature that can also be easily removed so that two Tubes D30 can be connected.
Parallel Clamp D30-80 can be used, for example, to design grips in any length made of any appropriate material.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
76169990