item divider Motix
Stacking Guide

Stacking Guide


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Sheet material, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated

Properties

Article number 0.0.686.93
Line line 8
ESD ESD-safe = Yes
Weight m = 297 g
Delivery unit 1 set

Description

Setting down made easy! The item Stacking Guide 8 St 80x80-30° makes light work of stacking boxes, pallets and trolleys. The robust centring aid ensures that objects and factory equipment slot into the desired position when set down, and stay there. Two Stacking Guides are fitted to each corner.
Stacking Guide 8 St 80x80-30° complements the longer Stacking Guide 8 St 120x80-30° (0.0.683.96). Both models can also be used together. Since europallets use rectangular timbers at their bases, for instance, the Stacking Guides should be a different length at the corners. This provides the ideal hold while ensuring pallet trucks have unrestricted access.
item Stacking Guides are bent to a 30° angle and even out positioning errors as objects are set down. They only marginally increase the width of the frame and ensure loads are distributed over several points on the frame.
When using item Stacking Guides on transport trolleys and similar, the frame structure should be designed so that fixings are subject to tensile loads when in motion.
Stacking Guides are fastened to Profiles 8 40x40 via the two outer bores. In the arrangement shown here, an M8 thread is cut into the core bore on the right.
Standard, Universal and Automatic Fasteners can be used.
When using with europallets, the corners of the frame should be fitted with Stacking Guide 8 St 80x80-30° (0.0.686.93) while the longer Stacking Guide 8 St 120x80-30° (0.0.683.96) should be fitted to the longer side.

Variants

Sort by

Dimension X:  80 mm Edge length X:  80
Dimension X:  120 mm Edge length X:  120

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
UNSPSC 7.0
31341705
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 9.0
30102504
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
Customs tariff number
73269098