Document Holder 8
On request
Technical Data
Scope of Delivery
Ball D15, stainless steel
Properties
Article number | 0.0.687.13 |
---|---|
Line | Work Bench System |
Property | black similar to RAL 9005 |
ESD | ESD-safe = No |
Weight | m = 28 g |
Delivery unit | 1 pce. |
Material | PA-GB |
Description
Variants
Sort by
Farbe: grau | |
Farbe: schwarz |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21101890
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 11.0
21101890
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
83059000
Document Holder 8
On request