item divider Motix
Magnetic Holder

Magnetic Holder


Show all 3 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Magnet, neodymium

Properties

Article number 0.0.687.15
Line Work Bench System
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 30 g
Delivery unit 1 set
Material PA-GB

Description

Magnetic Holder 8 Nd
Just touch it on – the Magnetic Holder 8 Nd securely holds ferromagnetic objects such as screws and tools weighing up to around 0.3 kg (depending on shape). The plastic outer surface ensures that tools and profiles are not scratched or damaged.

Variants

Sort by

Shape:  Rectangular Rectangular Installation position:  Line 8 groove, internal Colour:  Grey Grey
Shape:  Square Square Installation position:  Line 8 groove, external Colour:  Grey Grey
Shape:  Square Square Installation position:  Line 8 groove, external Colour:  Black Black

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21101890
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 11.0
21101890
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
85051990