item divider Motix
Fastening Set, Groove Plate Profile 8

Fastening Set, Groove Plate Profile 8

0.0.687.16

On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Fastening bracket, Groove Plate Profile, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M6x14, St, bright zinc-plated
2 washers ISO 7089 - 6 - 200 HV, bright zinc-plated
2 Hammerhead Nuts 8 M6, St, bright zinc-plated

Properties

Article number 0.0.687.16
Line Work Bench System
ESD ESD-safe = Yes
Weight m = 40 g
Delivery unit 1 set

Description

Fastening Set, Groove Plate Profile 8 is used to mount the Groove Plate Profile flush to a frame.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098