item divider Motix
Bracket, flat

Bracket, flat


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.687.82
Line line 8
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 163 g
Delivery unit 1 pce.
Material St

Description

Additional hold made easy! Bracket 8 120x40 flat connects together profiles and attachments.
This sturdy steel bracket with three countersinks in the modular dimension of 40 mm can be screwed to a groove and cable conduits. As a result, it can be used to join together up to three profiles to reinforce a frame.
Note: item supplies Fastening Set 8 2-5mm with Countersunk Screw M8 (0.0.680.96) as a simple means of fixing the Bracket to a Line 8 groove.

Variants

Sort by

Série:  8 Matériau:  Aluminium coulé (GD-Al) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Rectangulaire Type de rainure:  8 mm
Série:  5 Matériau:  Acier fritté (sintérisé) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  5 mm
Série:  6 Matériau:  Acier fritté (sintérisé) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  6 mm
Série:  8 Matériau:  Acier fritté (sintérisé) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  8 mm
Série:  8 Matériau:  Acier Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  8 mm
Série:  8 Matériau:  Acier Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  -
Série:  10 Matériau:  Acier fritté (sintérisé) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Parallèle Type de rainure:  10 mm
Série:  8 Matériau:  Aluminium coulé (GD-Al) Couleur:  aluminium naturel aluminium naturel Type de connexion:  Rectangulaire Type de rainure:  8 mm
Série:  8 Matériau:  Acier Couleur:  alu blanc alu blanc Type de connexion:  Parallèle Type de rainure:  8 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098