item divider Motix
Proximity Switch Set

Proximity Switch Set


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Limit-Switch Holders 8 KRF
2 Proximity Switches 8 - 1NC
Inductive Proximity Switch, positive switching
Casing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax = 150 mA
Sensing range = 2 mm
Cable, grey l = 3 m ; d = 3 mm

Properties

Article number 0.0.688.09
Line line 8
ESD ESD-safe = No
Weight m = 384 g
Delivery unit 1 pce.

Description

Always know your limits! item Proximity Switches are used for homing and for identifying the end positions on Linear Units. They are inductive devices and send their signals to the Controller via a connecting cable.
The exact combination of components varies according to the model in use and where it is installed. Proximity Switch Sets contain all the components needed for Linear Units KRF, LRE and KGT. When placing an order, please note that some Proximity Switches are available in NO (normally open) and NC (normally closed) versions.
Note: item MotionSoft® commissioning software supports the use of Proximity Switches with item Controllers to ensure systems can be set up very quickly.

Variants

Sort by

Switching characteristics:  Normally open contact Compatibility:  KRF Plug-in:  X
Switching characteristics:  Normally closed contact Compatibility:  KRF Plug-in:  X
Switching characteristics:  Normally open contact Compatibility:  LRE Plug-in: 
Switching characteristics:  Normally open contact Compatibility:  LRE Plug-in:  X
Switching characteristics:  Normally open contact Compatibility:  KGT 8 Plug-in:  X
Switching characteristics:  Normally closed contact Compatibility:  KGT 8 Plug-in:  X

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 9.0
39121509
UNSPSC 7.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
85365080