Technical Data
Scope of Delivery
2 Proximity Switches 8 - 1NC
Inductive Proximity Switch, positive switching
Casing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax = 150 mA
Sensing range = 2 mm
Cable, grey l = 3 m ; d = 3 mm
Properties
Article number | 0.0.688.13 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 110 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Comportement de commutation: Fermeture | Compatibilité: KRF | Embrochable: X | |
Comportement de commutation: Ouverture | Compatibilité: KRF | Embrochable: X | |
Comportement de commutation: Fermeture | Compatibilité: LRE | Embrochable: ✓ | |
Comportement de commutation: Fermeture | Compatibilité: LRE | Embrochable: X | |
Comportement de commutation: Fermeture | Compatibilité: KGT 8 | Embrochable: X | |
Comportement de commutation: Ouverture | Compatibilité: KGT 8 | Embrochable: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
Customs tariff number
85365080