Screw Anchor
On request
This product is only available for a short time anymore.
Technical Data
Properties
Article number | 0.0.689.07 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Weight | m = 45 g |
Delivery unit | 1 pce. |
Material | St |
Torque | M = 55 Nm |
Description
Variants
Sort by
Thread length: 60 | |
Thread length: 85 | |
Thread length: 130 | |
Thread length: 110 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23152105
eCl@ss 5.1
23152105
eCl@ss 6.0.1
23152105
eCl@ss 7.1
23152105
eCl@ss 8.0
23152105
eCl@ss 11.0
23152105
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
UNSPSC 9.0
31162104
UNSPSC 7.0
31162104
Customs tariff number
73181499
Screw Anchor
On request
This product is only available for a short time anymore.