item divider Motix
ON/OFF Switch, 1-Pole M45 10A/250V

ON/OFF Switch, 1-Pole M45 10A/250V


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.689.33
Line line 8
Property white, similar to RAL 9010
ESD ESD-safe = No
Weight m = 21 g
Delivery unit 1 pce.
Material PC

Description

Changeover Switch for use with Mounting Boxes K76 M45. The 1-pole Switch is designed for alternating current with 10 A and 250 V.

Variants

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27142301
eCl@ss 4.1
27142301
eCl@ss 5.0
27142301
eCl@ss 5.1
27142301
UNSPSC 9.0
39121507
eCl@ss 6.0.1
27142301
eCl@ss 7.1
27142301
eCl@ss 4.0
27142301
eCl@ss 11.0
27142301
UNSPSC 7.0
39121507
Customs tariff number
85369010