item divider Motix
Tool Holder

Tool Holder


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.689.42
Line line 8
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 39 g
Delivery unit 1 pce.
Material PA-GB

Description

The next size up! Use the item Screwdriver Holder 8 D20-D44 to organise large screwdrivers, files and similar tools with wide handles (20 to 44 mm in diameter). Thanks to its conical internal shape and the opening at the front, tools can be stowed securely and removed with ease.
Screwdriver Holder 8 D20-D44 clips into a Line 8 groove and doesn’t need any screw fixings. Simply insert it into the groove and turn it 90°. This makes it a seamless addition to the item Hook and Holder System and the perfect match for the item Toolpanel System. For smaller tools, there is Tool Grip 8 D12.5-D25 (grey: 0.0.683.26; black: 0.0.684.41).
All Screwdriver Holders and Tool Grips are available in grey and black. They are the perfect addition for stowing tools – all in line with the 5S lean production method.

Variants

Sort by

Modèle:  Porte-outils multiple Support pour ::  Universels Couleur:  gris gris Diamètre:  30 Sécurité ESD:  X
Modèle:  Porte-outils multiple Support pour ::  Universels Couleur:  noir noir Diamètre:  30 Sécurité ESD:  X
Modèle:  Clé plate Support pour ::  Clé ouverte Couleur:  gris gris Diamètre:  0 Sécurité ESD:  X
Modèle:  Clé plate Support pour ::  Clé ouverte Couleur:  noir noir Diamètre:  0 Sécurité ESD:  X
Modèle:  Stylo Support pour ::  Stylo Couleur:  gris gris Diamètre:  0 Sécurité ESD:  X
Modèle:  Stylo Support pour ::  Stylo Couleur:  noir noir Diamètre:  0 Sécurité ESD:  X
Modèle:  Petit tournevis Support pour ::  Petit tournevis Couleur:  gris gris Diamètre:  12.5 Sécurité ESD:  X
Modèle:  Petit tournevis Support pour ::  Petit tournevis Couleur:  noir noir Diamètre:  12.5 Sécurité ESD:  X
Modèle:  Grand tournevis Support pour ::  Grand tournevis Couleur:  gris gris Diamètre:  20 Sécurité ESD:  X
Modèle:  Grand tournevis Support pour ::  Grand tournevis Couleur:  noir noir Diamètre:  20 Sécurité ESD:  X
Modèle:  Visseuse rechargeable Support pour ::  Visseuse rechargeable Couleur:  gris gris Diamètre:  44 Sécurité ESD:  X
Modèle:  Visseuse rechargeable Support pour ::  Visseuse rechargeable Couleur:  noir noir Diamètre:  44 Sécurité ESD:  X
Modèle:  Pince Support pour ::  Pince Couleur:  gris gris Diamètre:  0 Sécurité ESD:  X
Modèle:  Pince Support pour ::  Pince Couleur:  noir noir Diamètre:  0 Sécurité ESD:  X
Modèle:  Porte-outil tubulaire Support pour ::  Universels Couleur:  noir noir Diamètre:  120 Sécurité ESD: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097