item divider Motix
Tool Holder

Tool Holder


Show all 15 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening materials

Properties

Article number 0.0.689.62
Line Work Bench System
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 100 g
Delivery unit 1 set
Material PA-GF

Description

Just reach out and grab it! Thanks to robust Cordless Driver Holder 8, battery-powered tools weighing up to 2 kg can be kept close to hand at all times.
The opening in the front also means there is no need to remove even longer drill bits from the chuck. As a result, cordless drivers can be taken out and put back at a comfortable, natural angle without having to be lifted. Frequently used bits can be stored in four integrated storage spaces.
Cordless Driver Holder 8 can be fixed to any Line 8 groove. The anti-torsion feature included in the scope of supply ensures a firm hold in vertical grooves and even tools with a heavy grip are held firmly in place.
The Holder is available in grey and black. It complements the Hook and Holder System and supports efficient work bench design when used with the item Toolpanel System.

Variants

Sort by

14/15 variants match "{{formattedLockedParameters}}"
Design:  Multipurpose holder Holder for::  Universal Colour:  Grey Grey Diameter:  30 ESD-safe:  X
Design:  Multipurpose holder Holder for::  Universal Colour:  Black Black Diameter:  30 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Spanner Holder for::  Spanner Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pen Holder for::  Pen Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Grey Grey Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, small Holder for::  Screwdriver, small Colour:  Black Black Diameter:  12.5 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Grey Grey Diameter:  20 ESD-safe:  X
Design:  Screwdriver, large Holder for::  Screwdriver, large Colour:  Black Black Diameter:  20 ESD-safe:  X
Design:  Cordless driver Holder for::  Cordless driver Colour:  Grey Grey Diameter:  44 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Grey Grey Diameter:  0 ESD-safe:  X
Design:  Pliers Holder for::  Pliers Colour:  Black Black Diameter:  0 ESD-safe:  X
Design:  Tool Holder Holder for::  Universal Colour:  Black Black Diameter:  120 ESD-safe: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83025000