Tablet Arm
On request
Technical Data
Scope of Delivery
1 Tablet Holder 7-13 inch, ABS, rubber coated
1 Pivot Arm, Al
Fastening materials
Properties
Article number | 0.0.689.72 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 780 g |
Force max | Fmax. = 10 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Number of joints: 5 | |
Number of joints: 3 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090
Tablet Arm
On request