item divider Motix
Tablet Arm

Tablet Arm


Show all 2 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Tablet Holder 7-13 inch, ABS, rubber coated
1 Joint, Al
Fastening materials

Properties

Article number 0.0.689.82
Line Work Bench System
ESD ESD-safe = No
Weight m = 490 g
Force max Fmax. = 10 N
Delivery unit 1 set

Description

Providing information in a mobile and stationary arrangement couldn’t be easier! The rubberised fixings of Tablet Holder 8 and Tablet Arm 8 hold mobile devices on two sides. The spring-loaded clamping mechanism ensures a secure hold for 7 to 13-inch tablets, with both sides opening up in sync to make it easier to insert and remove devices. Tablets can be mounted to any Line 8 system groove – including on mobile fixtures such as transport trolleys and SystemMobiles.
Tablet Holder 8, 3 Joints also allows users to tilt and pivot their device to find the ideal viewing angle. The tablet can also be rotated 360° to change between portrait and landscape format. A cut-out in the lower clamp provides access so devices can be charged while in the Holder.
Thanks to its double pivot arm, Tablet Arm 8, 5 Joints also allows users to set the ideal viewing distance. The item Tablet Arm and Tablet Holder make it easier to integrate Industry 4.0 applications in an efficient and ergonomic way.
Fmax. = 1000 g

Variants

Sort by

Number of joints:  5
Number of joints:  3

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090